IESNA:LM-63-2002
[TEST]P950619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23080
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2708 3390.7 4007.8 4485.5 4875.1 5095.5 5199.2 5236.1 5423.2 5823.5
6484.7 7319.8 8141.9 8798.3 9372.6 9896.8 10228 10312.6 10108.8 9593
8551.7 6751.5 5573.3 4667.8 3696.8 2600.8 1709.6 1198.5 935.2 807.8
732.7 615.9 521.8 181.1 88.2 14.3 0
2708 3414.5 4037.6 4523.7 4881.1 5122.9 5246.8 5281.4 5436.3 5797.2
6408.4 7226.9 8033.5 8712.5 9292.7 9817 10210.1 10351.9 10222 9784.8
8915.1 7251.9 5798.4 4869.2 3910.1 2835.5 1864.5 1258.1 965 836.3
739.8 625.5 526.6 224 94.1 17.9 0
2708 3384.7 3995.9 4486.7 4869.2 5146.8 5300.4 5366 5487.5 5811.5
6332.2 7058.9 7833.3 8516 9067.6 9508.4 9921.8 10123.1 10071.9 9722.8
9023.5 7881 6282.1 5167 4215.1 3173.8 2119.5 1408.2 1041.3 864.9
763.7 664.8 569.5 434.9 221.6 26.2 0
2708 3384.7 3978 4467.7 4876.3 5189.6 5399.3 5508.9 5623.3 5873.5
6260.7 6824.2 7493.8 8135.9 8653 9077.1 9433.3 9721.6 9799.1 9684.7
9264.2 8483.8 7387.7 6090.3 4869.2 3783.8 2646 1694.1 1155.6 879.2
758.9 658.8 562.3 448 314.5 122.7 0
2708 3284.6 3860.1 4362.8 4794.1 5175.3 5479.1 5680.5 5809.2 6006.9
6328.6 6742 7276.9 7821.4 8311 8732.8 9075.9 9380.9 9597.7 9656.1
9540.6 9185.5 8496.9 7455.6 6239.2 4996.6 3723.1 2454.2 1541.6 1034.1
788.7 700.5 608.8 464.6 313.3 97.7 0
2708 3232.2 3751.6 4241.3 4694 5113.4 5494.6 5796.1 6001 6192.8
6433.4 6778.9 7179.2 7654.6 8133.5 8610.1 9015.2 9332.1 9571.5 9769.3
9923 9871.8 9656.1 9166.5 8320.6 7224.5 5815.1 4459.3 2998.7 1851.4
1200.9 820.9 594.5 359.8 181.1 47.7 0
2708 3132.1 3583.7 4044.7 4492.7 4932.3 5356.4 5734.1 6047.4 6298.8
6553.8 6832.5 7138.7 7520 7957.2 8452.8 8962.7 9454.8 9890.8 10274.4
10623.5 11007.1 11179.9 11287.1 11263.3 10777.2 9849.1 8370.6 6414.4 4345
2507.8 1302.2 664.8 383.6 187 64.3 0
2708 3055.9 3418.1 3813.6 4223.4 4610.6 5026.4 5430.3 5818.7 6161.8
6504.9 6823 7111.3 7422.3 7748.7 8099 8505.2 8965.1 9467.9 10001.6
10584.2 11420.5 12096.1 12508.3 12977.7 13317.2 13361.3 12905 11718.4 9797.9
7138.7 4607.1 2348.2 957.9 341.9 66.7 0
2708 2918.9 3173.8 3469.3 3793.3 4136.5 4485.5 4831 5173 5524.4
5892.6 6233.3 6603.8 6991 7393.7 7797.6 8245.5 8748.3 9304.7 9934.9
10671.2 11787.5 12895.5 13654.4 14623 15763.1 16983.1 17796.8 17622.9 15984.7
12611.9 8176.4 3468.1 1059.1 333.6 69.1 0
2708 2895 3148.8 3420.4 3726.6 4050.7 4381.9 4711.9 5038.3 5369.5
5696 6034.3 6391.7 6778.9 7179.2 7595 8057.3 8568.4 9140.2 9791.9
10527 11708.9 12825.2 13647.2 14682.5 15925.1 17257.1 18105.4 17944.5 16202.7
12536.9 7666.5 2937.9 811.3 262.1 59.6 0
2708 2804.5 2935.6 3111.9 3325.1 3557.5 3792.2 4038.8 4293.7 4551.1
4810.8 5078.8 5349.3 5635.2 5942.6 6267.8 6625.3 7030.3 7518.8 8076.3
8755.4 9834.8 10653.3 11461.1 12446.3 13631.7 14744.5 15227 14723 12801.4
9450 5259.9 1516.6 318.1 106 23.8 0
2708 2737.8 2811.7 2917.7 3064.2 3222.7 3395.4 3572.9 3752.8 3944.7
4131.7 4311.6 4497.5 4682.1 4877.5 5083.6 5300.4 5563.7 5868.7 6264.3
6836.1 7546.2 8029.9 8570.8 9217.7 9923 10404.3 10236.3 9395.2 7817.8
5645.9 2889.1 942.4 281.2 96.5 22.6 0
2708 2678.2 2688.9 2737.8 2817.6 2899.8 3008.2 3115.5 3221.5 3332.3
3428.8 3515.8 3588.4 3655.1 3701.6 3731.4 3761.2 3781.4 3814.8 3892.2
4078.1 4187.7 4207.9 4248.5 4311.6 4368.8 4212.7 3718.3 3013 2232.6
1517.8 860.2 431.3 182.3 88.2 31 0
2708 2553.1 2461.4 2413.7 2409 2428 2460.2 2495.9 2521 2536.4
2535.3 2505.5 2459 2393.5 2306.5 2200.5 2073 1940.8 1819.2 1706.1
1589.3 1485.6 1398.7 1327.2 1265.2 1202.1 1123.5 1017.4 870.9 674.3
490.8 361 250.2 160.8 91.7 26.2 0
2708 2437.6 2269.6 2195.7 2177.8 2193.3 2226.7 2262.4 2280.3 2275.5
2250.5 2206.4 2142.1 2062.3 1969.3 1874 1775.2 1676.3 1578.6 1471.4
1362.9 1265.2 1193.8 1150.9 1134.2 1136.6 1134.2 1100.8 1018.6 881.6
670.7 462.3 324.1 213.3 106 23.8 0
2708 2347 2144.5 2064.7 2068.2 2113.5 2163.5 2195.7 2198.1 2176.6
2134.9 2075.4 2005.1 1924.1 1838.3 1753.7 1664.4 1570.2 1473.7 1384.4
1316.5 1258.1 1218.8 1193.8 1172.3 1147.3 1108 1067.5 1017.4 937.6
816.1 641 420.6 232.3 110.8 23.8 0
2708 2260 2051.6 1997.9 2031.3 2093.3 2142.1 2165.9 2156.4 2119.5
2062.3 1994.4 1915.7 1838.3 1756.1 1676.3 1621.5 1555.9 1473.7 1408.2
1364.1 1305.7 1214 1141.3 1093.7 1047.2 999.6 951.9 909 869.7
823.2 748.2 612.4 469.4 275.2 66.7 0
2708 2211.2 2002.7 1972.9 2030.1 2089.7 2138.5 2152.8 2130.2 2071.8
2001.5 1921.7 1835.9 1759.7 1694.1 1657.2 1613.1 1567.9 1523.8 1426.1
1339.1 1270 1200.9 1136.6 1069.9 1011.5 954.3 901.9 847.1 783.9
722 666 583.8 504 352.6 137 0
2708 2169.5 1971.7 1968.2 2031.3 2088.5 2131.4 2136.1 2101.6 2038.4
1958.6 1870.5 1791.8 1719.2 1670.3 1628.6 1575 1502.3 1438 1360.6
1301 1234.3 1168.7 1109.2 1059.1 1007.9 953.1 897.1 831.6 758.9
679.1 608.8 518.2 392 259.7 108.4 0
2708 2145.7 1956.2 1967 2036.1 2092.1 2130.2 2123 2079 2003.9
1911 1824 1750.1 1694.1 1667.9 1604.8 1507.1 1393.9 1348.6 1310.5
1242.6 1190.2 1144.9 1078.2 1028.2 988.8 937.6 876.9 804.2 724.4
637.4 599.3 515.9 337.2 245.4 150.1 0
2708 2140.9 1946.7 1968.2 2037.3 2094.4 2129 2119.5 2065.8 1981.3
1887.1 1801.4 1728.7 1694.1 1653.6 1573.8 1430.8 1336.7 1312.9 1266.4
1206.9 1142.5 1081.8 1035.3 1006.7 981.7 935.2 878 808.9 729.1
644.5 666 531.4 355 270.4 100.1 0
2708 2140.9 1945.5 1971.7 2038.4 2095.6 2127.8 2123 2070.6 1982.5
1887.1 1800.2 1727.5 1695.3 1650.1 1569 1420.1 1337.9 1318.9 1265.2
1203.3 1133 1083 1021 1012.7 981.7 934 878 813.7 727.9
646.9 656.4 456.3 366.9 266.9 96.5 0
